HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Midget Twist-Lock®, Accessories, Weatherproof Boot 15A For 3-Wire, Black
Image of HBL7440V Locking Devices, Midget Twist-Lock®, Accessories, Weatherproof Boot 15A For 3-Wire, Black

Locking Devices, Midget Twist-Lock®, Accessories, Weatherproof Boot 15A For 3-Wire, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7440V

Twist-Lock® Midget Weatherproof Boot 15A for 3-Wire

  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Weather protective covering

General

Application

Catalog Number

HBL7440V

Color

EU RoHS Indicator

Yes

Item Type

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Mounts on Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

Material - Thermoplastic Elastomer

Type

Weatherproof Boot

UPC

783585237220

Dimensions

Dimensions

1.87 in x 1.37 in x 1.87 in

Height

1.87 in

Length

1.87 in

Weight

0.15 lb

Width

1.37 in

Electrical Ratings

Dielectric Strength

Withstands 2,000V minimum

Conductor Related

Cable Entry

End of Boot

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

10

Pallet Quantity

1000