HUBBELL WIRING DEVICE-KELLEMS
Image of HBL7468 Locking Devices, Midget Twist-Lock®, Industrial, Flanged Receptacle, 15A 125V AC, 2-Pole 2-Wire Non Grounding, NEMA ML-1R, Stainless Steel Flange.
Image of HBL7468 Locking Devices, Midget Twist-Lock®, Industrial, Flanged Receptacle, 15A 125V AC, 2-Pole 2-Wire Non Grounding, NEMA ML-1R, Stainless Steel Flange.
play
Twist-Lock Devices
Buy America(n) Qualified

Locking Devices, Midget Twist-Lock®, Industrial, Flanged Receptacle, 15A 125V AC, 2-Pole 2-Wire Non Grounding, NEMA ML-1R, Stainless Steel Flange.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7468

Locking Devices, Midget Twist-Lock®, Industrial, Flanged Receptacle, 15A 125V AC, 2-Pole 2-Wire Non Grounding, NEMA ML-1R, Screw Terminal, Stainless Steel Flange.

Metallic Flange

Product details

General

Application

Catalog Number

HBL7468

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

15A Midget Twist-Lock® Flanged Receptacle

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #14 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Base - Phenolic
  • Contacts - Brass
  • Flange - Stainless Steel
  • Terminal Screws - #5-40 Brass

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Flanged Receptacle

UPC

783585237336

Dimensions

Dimensions

1.63 in x 1.63 in x 0.78 in

Display Size

Midget Locking

Height

0.78 in

Length

1.63 in

Weight

0.05 lb

Width

1.63 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

2-Wire

Wire Size

#18 AWG to #14 AWG

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Nema Rating

ML-1R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

4500

Media

Videos

play
Twist-Lock Devices