HUBBELL WIRING DEVICE-KELLEMS
Image of HBL7545C Locking Devices, Midget Twist-Lock®, Industrial, Male Plug, 15A 125V, 2-Pole 2-Wire Non Grounding, L1-15P, Screw Terminal, Black and White
Image of HBL7545C Locking Devices, Midget Twist-Lock®, Industrial, Male Plug, 15A 125V, 2-Pole 2-Wire Non Grounding, L1-15P, Screw Terminal, Black and White
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices
Buy America(n) Qualified

Locking Devices, Midget Twist-Lock®, Industrial, Male Plug, 15A 125V, 2-Pole 2-Wire Non Grounding, L1-15P, Screw Terminal, Black and White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7545C

Locking Devices, Midget Twist-Lock®, Industrial, Male Plug, 15A 125V, 2-Pole 2-Wire Non Grounding, L1-15P, Screw Terminal, Black and White.

Weather protective covering

Product details

General

Application

Catalog Number

HBL7545C

Color

Black, White

Cord Range

0.230"-0.720"(5.8-18.3)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

0.5

Item Type

Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel – nickel plated
  • Blades - Brass
  • Housing / Cord Clamp - Nylon
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #8-32 Brass (Phillips / Slotted / Robertson)

Type

Plugs

UPC

783585178509

Dimensions

Dimensions

1.96 in x 1.52 in x 1.52 in

Display Size

Standard Sized

Height

1.52 in

Length

1.96 in

Weight

0.15 lb

Width

1.52 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Cable Range

0.230 - 0.720 in

Cord Type

All Listed Portables

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • Certified to CSA C22.2 No. 42
  • Fed. Spec W-C-596
  • Listed to UL 498

Nema Rating

L1-15P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

3600

Media

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices