HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Midget Twist-Lock®, Industrial, Weatherproof Boot, For 2-Wire, Black
Image of HBL7490V Locking Devices, Midget Twist-Lock®, Industrial, Weatherproof Boot, For 2-Wire, Black

Locking Devices, Midget Twist-Lock®, Industrial, Weatherproof Boot, For 2-Wire, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7490V

Locking Devices, Midget Twist-Lock®, Industrial, Weatherproof Boot, For 2-Wire, Black.

  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Weather protective covering

General

Application

Weatherproof Accessories

Catalog Number

HBL7490V

EU RoHS Indicator

No

Item Type

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Mounts on Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

Material - Thermoplastic Elastomer

Type

Weatherproof Boot

UPC

783585237497

Dimensions

Weight

0.05 lb

Electrical Ratings

Dielectric Strength

Withstands 2,000V minimum

Conductor Related

Cable Entry

End of Boot

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

10

Pallet Quantity

4500