HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Accessories, Closure Cover for Flanged Inlets, For 20A and 30A Neoprene
Image of HBL2899 Locking Devices, Twist-Lock®, Accessories, Closure Cover for Flanged Inlets, For 20A and 30A Neoprene

Locking Devices, Twist-Lock®, Accessories, Closure Cover for Flanged Inlets, For 20A and 30A Neoprene

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2899

Twist-Lock® Closure Cover for Flanged Inlets, for 20A and 30A Neoprene

  • Closure Cover for Flanged Inlets
  • For 20A and 30A Neoprene

Bead Chain Lanyard

General

Catalog Number

HBL2899

Color

Black

EU RoHS Indicator

Material

Rubber

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Flammability - UL 94 V0 for Receptacles and Inlets.HB or better for Plugs and Connectors
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)

Style

For 3-Wire Flange

Type

Closure Cover

UPC

783585752495

Dimensions

Display Size

Standard Sized Product

Weight

0.15 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • Certified to CSA Standard
  • Listed to UL Standard

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flammability - UL 94 V0 for Receptacles and Inlets.HB or better for Plugs and Connectors
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)

Logistics

Carton Quantity

10