HUBBELL WIRING DEVICE-KELLEMS
Image of HBL26CM23 Locking Devices, Twist-Lock®, Corrosion Resistant Insulgrip® Connector, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30R, Yellow nylon
Image of HBL26CM23 Locking Devices, Twist-Lock®, Corrosion Resistant Insulgrip® Connector, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30R, Yellow nylon
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Corrosion Resistant Insulgrip® Connector, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30R, Yellow nylon

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL26CM23

Locking Devices, Twist-Lock®, Corrosion Resistant Insulgrip® Connector, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30R, Yellow nylon

  • Ribbed nylon housing provides a secure grip and impact and chemical resistance
  • Superior cord grip design protects terminations from excess strain
  • Integral dust shield protects wiring chamber from dust or contaminants.

Product details

General

Application

Heavy Duty Industrial/Marine

Catalog Number

HBL26CM23

Color

Yellow

Cord Range

0.360"-0.930" (9-24)

Environmental Conditions

Corrosion Resistant

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

30A Corrosion Resistant Insulgrip® Connector

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.6
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)
  • Environmental - Moisture Resistance - IP20 Suitability

Specifications

  • Assembly Screws - Steel - nickel plated
  • Contacts - Nickel Plated Brass
  • Housing / Cord Clamp - Nylon
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Bronze (Phillips / Slotted / Robertson)

UPC

783585039121

Dimensions

Dimensions

3.86 in x 2.26 in x 2.26 in

Display Size

Standard

Height

2.26 in

Length

3.86 in

Weight

0.35 lb

Width

2.26 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L6-30R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

30

Media

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices