HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Corrosion Resistant Single Flush Receptacle, 20A, 125V AC, 2 Pole, 3 Wire Grounding, Yellow
Image of HBL23CM10 Locking Devices, Twist-Lock®, Corrosion Resistant Single Flush Receptacle, 20A, 125V AC, 2 Pole, 3 Wire Grounding, Yellow

Locking Devices, Twist-Lock®, Corrosion Resistant Single Flush Receptacle, 20A, 125V AC, 2 Pole, 3 Wire Grounding, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL23CM10

Locking Devices, Twist-Lock®, Corrosion Resistant Single Flush Receptacle, 20A, 125V AC, 2 Pole, 3 Wire Grounding, Yellow

  • Wire restraint recess for both back and side wiring, greatly reduces the possibility of loosening the terminal connection
  • Face color coding by voltage facilitates locating and mating of proper devices
  • Nickel plated brass mounting and grounding system provides a lower resistance ground path and greater resistance to corrosion than steel mounting systems

Corrosion Resistant

General

Application

Catalog Number

HBL23CM10

Color

Yellow

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

1

Item Type

20A Corrosion Resistant Single Flush Receptacle

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Base - Glass-Reinforced thermoplastic polyester (RTP)
  • Contacts - Nickel Plated Brass
  • Face - Nylon
  • Mounting Strap - Nickel Plated Brass
  • Terminal Screws - #10 - 32 Bronze

UPC

783585808147

Dimensions

Dimensions

3.28 in x 1.73 in x 1.23 in

Display Size

Standard Sized Product

Height

1.23 in

Length

3.28 in

Weight

0.5 lb

Width

1.73 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back and Side Wired

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
  • WR Rating

Nema Rating

L5-20R

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

1

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

10