HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Corrosion Resistant Valise® Plug, 20A, 125V AC, 2 Pole, 3 Wire Grounding, Yellow
Image of HBL23CM11V Locking Devices, Twist-Lock®, Corrosion Resistant Valise® Plug, 20A, 125V AC, 2 Pole, 3 Wire Grounding, Yellow

Locking Devices, Twist-Lock®, Corrosion Resistant Valise® Plug, 20A, 125V AC, 2 Pole, 3 Wire Grounding, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL23CM11V

Locking Devices, Twist-Lock®, Corrosion Resistant Valise® Plug, 20A, 125V AC, 2 Pole, 3 Wire Grounding, Yellow

  • Powerful cord grip prevents conductor slippage and strain on wiring terminals
  • Totally insulated impact and crush resistant nylon body
  • Unique patented corrosion resistant clamp type terminals provide a superior electrical connection by bundling the conductor strands when clamps are tightened

Corrosion Resistant

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL23CM11V

Color

Yellow

Cord Range

0.325"-0.720"(8.26-18.3)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

1

Item Type

20A Valise® Plug

Material

Nylon

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL 94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Blades - Brass - Nickel plated
  • Clamp Screws - #8 - 32 Stainless Steel - (Philips / Slotted / Robertson)
  • Housing - Yellow nylon
  • Terminal Clamps - Silicon Bronze - Nickel plated
  • Terminal Screws - #8 - 32 Stainless Steel (Philips / Slotted / Robertson)

UPC

783585808161

Dimensions

Dimensions

2.50 in x 1.78 in x 1.78 in

Display Size

Standard Sized

Height

1.78 in

Length

2.5 in

Weight

0.25 lb

Width

1.78 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L5-20P

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

1

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL 94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

5