HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Economy, Receptacle, 50A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Non- NEMA, Screw Terminal, Black
Image of CS8369L Locking Devices, Twist-Lock®, Economy, Receptacle, 50A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Non- NEMA, Screw Terminal, Black

Locking Devices, Twist-Lock®, Economy, Receptacle, 50A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Non- NEMA, Screw Terminal, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CS8369L

Economy, Receptacle, 50A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal

  • 50A 3-Phase Delta 250V AC
  • 3-Pole 4-Wire Grounding
  • Non-NEMA
  • Screw Terminal

Standard Product

General

Application

Heavy Duty Industrial

Catalog Number

CS8369L

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

50A Single Armored Heavy Duty Receptacle

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Style

Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Receptacle

UPC

783585320755

Dimensions

Dimensions

3.30 in x 2.10 in x 2.40 in

Display Size

Standard

Height

2.4 in

Length

3.3 in

Width

2.1 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Screw Terminals

Current Amperage Description

50 Amp

Current Rating

50 A

Voltage Rating

3 Phase 250 VAC

Voltage Rating Description

3 Phase 250V AC

Conductor Related

Conductor Range

#6 AWG

Number of Conductors

4-Wire Grounding

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#10 AWG to #4 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

WR Rating

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

30

Pallet Quantity

2340