HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Elastogrip® Plug, 15A, 125V AC, 2-Pole, 3-Wire Grounding, Yellow
Image of HBL2447 Locking Devices, Twist-Lock®, Elastogrip® Plug, 15A, 125V AC, 2-Pole, 3-Wire Grounding, Yellow

Locking Devices, Twist-Lock®, Elastogrip® Plug, 15A, 125V AC, 2-Pole, 3-Wire Grounding, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2447

Locking Devices, Twist-Lock®, Elastogrip® Plug, 15A, 125V AC, 2-Pole, 3-Wire Grounding, Yellow

  • Integral weatherproofing shroud seals connection between plug and connector
  • Nylon compression nut keeps water and dust from getting into the body around the cord

Dust tight

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL2447

Color

Yellow

Cord Range

0.300"-.655"(7.6-16.6)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

0.5

Item Type

15A Elastogrip® Plug

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG- #10 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel, zinc plated
  • Blades - Brass
  • Cord Clamp - Nylon
  • Cord Clamp Screws - Steel, zinc plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - Brass

UPC

783585235806

Dimensions

Dimensions

2.19 in x 1.56 in x 1.56 in

Display Size

Standard Sized

Height

1.56 in

Length

2.19 in

Weight

0.15 lb

Width

1.56 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L5-15P

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG- #10 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

10