HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2320SR2 Locking Devices, Twist-Lock®, Industrial, 2-Gang Surface Mount Reccle, 20A 250V, 2-Pole 3-Wire Grounding, L6-20R, Screw Terminal, Gray
Image of HBL2320SR2 Locking Devices, Twist-Lock®, Industrial, 2-Gang Surface Mount Reccle, 20A 250V, 2-Pole 3-Wire Grounding, L6-20R, Screw Terminal, Gray
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices
+1
Image of HBL2320SR2 Locking Devices, Twist-Lock®, Industrial, 2-Gang Surface Mount Reccle, 20A 250V, 2-Pole 3-Wire Grounding, L6-20R, Screw Terminal, Gray

Locking Devices, Twist-Lock®, Industrial, 2-Gang Surface Mount Reccle, 20A 250V, 2-Pole 3-Wire Grounding, L6-20R, Screw Terminal, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2320SR2

Locking Devices, Twist-Lock®, Industrial, Semi-flush 2-Gang Surface Mount Safety-Shroud® Receptacle, 20A 250V, 2-Pole 3-Wire Grounding, NEMA L6-20R, Screw Terminal, PBT housing, Gray.

  • Accepts Hubbell shrouded and standard NEMA locking plugs
  • Alignment arrows with lock and unlock symbols provide a visual indication that devices are properly connected
  • Catalog number and color coded voltage rating are visible even when in use
  • Engineered thermoplastic housing is impact and corrosion resistant, making it suitable for heavy-duty industrial environments

2-Gang Surface Mount

Product details

General

Application

Catalog Number

HBL2320SR2

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

2

Item Type

Receptacles

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Body Contact Carrier - Natural (white) nylon
  • Body Holding Screws - Steel, zinc plated
  • Contacts - Brass
  • Housing / Flange - Gray RPT
  • Terminal Retainer - Clear polycarbonate

Type

Receptacle

UPC

783585234120

Dimensions

Dimensions

5.12 in x 5.12 in x 2.22 in

Display Size

Standard Sized Product

Height

2.22 in

Length

5.12 in

Weight

0.55 lb

Width

5.12 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Conductor Related

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L6-20R

Logistics

Carton Quantity

5

Media

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices