

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7371
Standard
Application
Heavy Duty
Catalog Number
HBL7371
Color
Brown
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum
0.5
Item Type
Combination Duplex Receptacles
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
UPC
783585237152
Dimensions
3.28 in x 1.5 in x 0.88 in
Display Size
Standard Sized Product
Height
0.88 in
Length
3.28 in
Weight
0.25 lb
Width
1.5 in
Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15/10 A,15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125/250 V
Voltage Rating Description
125 V;250 V
Wattage
1875 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Nema Rating
5-15R
Horsepower - Maximum
0.5
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10