HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 10A 250V/15A 125V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal and White
Image of HBL7555 Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 10A 250V/15A 125V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal and White

Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 10A 250V/15A 125V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal and White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7555

Locking Devices, Twist-Lock®, Industrial, Female Insulgrip® Connector Body, 10A 250V/15A 125V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, Black Phenolic.

  • Individually molded face for each blade configuration keeps debris out of plug interior
  • Ribbed nylon housing is impact and chemical resistant
  • Roomy wiring chamber provides ample space for wiring

Standard Product

General

Application

Heavy Duty Industrial

Catalog Number

HBL7555

Color

Black

Cord Range

0.296"-0.625" 

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

10A/15A Non-Grounding Insulgrip® Connector

Material

Phenolic

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Nickel plated brass
  • Clamp Plate - Zinc plated steel
  • Contacts - Copper alloy
  • Cord Clamps/Screws - Zinc plated steel
  • Housing - Phenolic
  • Terminal Screws - #5-40 Brass

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

783585237626

Dimensions

Dimensions

1.53 in x 1.53 in x 2.78 in

Display Size

Standard

Height

2.78 in

Length

1.53 in

Weight

0.15 lb

Width

1.53 in

Electrical Ratings

Amperage Rating

10/15 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

10/15 A

Current Rating

10 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

250/125 V

Voltage Rating Description

250/125 V

Conductor Related

Cable Range

0.296 - 0.625 in

Number Of Poles

3-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10