HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 30A 125/250V, 3-Pole 3-Wire Non Grounding, Non- NEMA, Screw Terminal, Black and White
Image of HBL3333C Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 30A 125/250V, 3-Pole 3-Wire Non Grounding, Non- NEMA, Screw Terminal, Black and White
Image of HBL3333C Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 30A 125/250V, 3-Pole 3-Wire Non Grounding, Non- NEMA, Screw Terminal, Black and White
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 30A 125/250V, 3-Pole 3-Wire Non Grounding, Non- NEMA, Screw Terminal, Black and White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3333C

Twist-Lock® Industrial Female Connector Body, 30A 125/250V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal

  • Ribbed nylon housing provides a secure grip and impact and chemical resistance
  • Superior cord grip design protects terminations from excess strain
  • Clear, funnel shaped wire entry for ease of termination
  • Integral dust shield protects wiring chamber from dust or contaminants

Standard Product

General

Application

Catalog Number

HBL3333C

Color

Cord Range

0.360"-0.930" (9-24)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Insulation

Insulated Body

Item Type

30A Non-Grounding Insulgrip® Connector

Material

Nylon

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94 or CSA 22.2 No. 0.6
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel - nickel plated
  • Contacts - Brass
  • Housing / Cord Clamp - Nylon
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

783585039831

Dimensions

Dimensions

1.94 in x 1.94 in x 3.61 in

Display Size

Standard

Height

3.61 in

Length

1.94 in

Weight

0.35 lb

Width

1.94 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Conductor Related

Cable Range

0.360 - 0.930 in

Number Of Poles

3-Pole

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94 or CSA 22.2 No. 0.6
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

30

Pallet Quantity

2880