HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 30A 125V, 2-Pole 3-Wire Grounding, L5-30R, Screw Terminal, Gray, High Temp Version
Image of HBL2613F Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 30A 125V, 2-Pole 3-Wire Grounding, L5-30R, Screw Terminal, Gray, High Temp Version

Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 30A 125V, 2-Pole 3-Wire Grounding, L5-30R, Screw Terminal, Gray, High Temp Version

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2613F

Twist-Lock® Industrial Female Connector Body, 30A 125V, 2-Pole 3-Wire Grounding, L5,Screw Terminal, High Temp Version

  • Superior cord grip design protects terminations from excess strain
  • Clear, funnel shaped wire entry for ease of termination
  • Integral dust shield protects wiring chamber from dust or contaminants.

High Temperature Version

General

Application

Catalog Number

HBL2613F

Color

Gray

Cord Range

0.360"-0.930" (9-24)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

30A Grounding Insulgrip® Connector

Material

Nylon

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Environmental - Terminal Identification - Terminals identified in accordance with UL 498
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.

Specifications

  • Assembly Screws - Steel - nickel plated
  • Contacts - Brass
  • Housing / Cord Clamp - Nylon
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Type

Connector Body

UPC

783585038780

Dimensions

Dimensions

2.26 in x 2.26 in x 3.86 in

Display Size

Standard

Height

3.86 in

Length

2.26 in

Weight

0.4 lb

Width

2.26 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Cable Range

0.360 - 0.930 in

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L5-30R

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Environmental - Terminal Identification - Terminals identified in accordance with UL 498
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.

Logistics

Carton Quantity

30