




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2623
Standard Product
Application
Catalog Number
HBL2623
Color
Black, White
Cord Range
0.360"-0.930" (9-24)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Insulation
Insulated Body
Item Type
30A Grounding Insulgrip® Connector
Material
Nylon
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Type
Connector Body
UPC
783585038865
Dimensions
2.26 in x 2.26 in x 3.86 in
Display Size
Standard
Height
3.86 in
Length
2.26 in
Weight
0.25 lb
Width
2.26 in
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250 VAC
Voltage Rating Description
250 VAC
Cable Range
0.360 - 0.930 in
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
Nema Rating
L6-30R
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
30
Pallet Quantity
2400