HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 10A 250V/15A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Steel
Image of HBL7556G Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 10A 250V/15A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Steel

Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 10A 250V/15A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7556G

Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 10A 250V/15A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Stainless steel casing, Brown/Stainless.

  • Heat resistant thermoset construction
  • Stainless steel casing
  • #5-40 terminal screws
  • Mounting screws included

Metallic Flange

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL7556G

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

10A/15A Grounding Stainless Steel Flanged Inlet

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #12 AWG solid or stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Blades - Brass
  • Flange - Stainless steel
  • Mounting Screw - Nickel plated brass
  • Terminal Screws - Brass

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Flanged Inlet

UPC

783585237657

Dimensions

Dimensions

2.31 in x 2.31 in x 1.13 in

Display Size

Standard Sized Product

Height

1.13 in

Length

2.31 in

Weight

0.1 lb

Width

2.31 in

Electrical Ratings

Amperage Rating

10/15 A

Connectivity

Screw Terminals

Current / Amperage Rating

10/15 A

Current Rating

10 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250/125 V

Voltage Rating Description

250/125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#16 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #12 AWG solid or stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10