HUBBELL WIRING DEVICE-KELLEMS
Image of HBL7556 Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 10A 250V/15A 125V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, Steel
Image of HBL7556 Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 10A 250V/15A 125V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, Steel
play
Insulgrip Twist-Lock and Straight Blade Devices
Buy America(n) Qualified

Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 10A 250V/15A 125V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7556

Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 10A 250V/15A 125V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, Stainless steel casing, Brown/Stainless

  • Heat resistant thermoset construction
  • Stainless steel casing
  • #5-40 terminal screws
  • Mounting screws included

Product details

General

Application

Catalog Number

HBL7556

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

10A/15A Non-Grounding Stainless Steel Flanged Inlet

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #12 AWG solid or stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Blades - Brass
  • Flange - Stainless steel
  • Mounting Screw - Nickel plated brass
  • Terminal Screws - Brass

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Flanged Inlet

UPC

783585237640

Dimensions

Dimensions

2.31 in x 2.31 in x 1.13 in

Display Size

Standard Sized Product

Height

1.13 in

Length

2.31 in

Weight

0.1 lb

Width

2.31 in

Electrical Ratings

Amperage Rating

10/15 A

Connectivity

Screw Terminals

Current / Amperage Rating

10/15 A

Current Rating

10 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250/125 V

Voltage Rating Description

250/125 V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#16 AWG to #12 AWG

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Media

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices