HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 20A 347V AC, 2-Pole 3-Wire Grounding, L24-20P, Screw Terminal, White
Image of HBL3725 Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 20A 347V AC, 2-Pole 3-Wire Grounding, L24-20P, Screw Terminal, White

Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 20A 347V AC, 2-Pole 3-Wire Grounding, L24-20P, Screw Terminal, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3725

Locking Devices, Twist-Lock®, Industrial, Insulgrip® Flanged Inlet, 20A 347V AC, 2-Pole 3-Wire Grounding, NEMA L24-20P, Screw Terminal, Nylon casing, Back wired, White.

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws (Slotted, Phillips, Robertson)
  • Mounting screws included

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL3725

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

20A Insulgrip® Flanged Inlet

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Cord Grip Accomodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel - nickel plated
  • Blades - Brass
  • Housing - Nylon
  • Mounting Screw - Nickel plated brass
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Type

Flanged Inlet

UPC

783585046617

Dimensions

Dimensions

2.88 in x 2.88 in x 2.09 in

Display Size

Standard Sized Product

Height

2.09 in

Length

2.88 in

Weight

0.55 lb

Width

2.88 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

347 VAC

Voltage Rating Description

347 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L24-20P

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Cord Grip Accomodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

10