HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2715M3 Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 30A 125/250V, 3-Pole 4-Wire Grounding, L14-30P, Screw Terminal, Gray, With Weatherproof Cover
Image of HBL2715M3 Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 30A 125/250V, 3-Pole 4-Wire Grounding, L14-30P, Screw Terminal, Gray, With Weatherproof Cover
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 30A 125/250V, 3-Pole 4-Wire Grounding, L14-30P, Screw Terminal, Gray, With Weatherproof Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2715M3

Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 30A 125/250V, 3-Pole 4-Wire Grounding, L14-30P, Screw Terminal, Gray, With Weatherproof Cover

  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws (Slotted, Phillips, Robertson)
  • Mounting screws included

Product details

General

Application

Catalog Number

HBL2715M3

Color

Gray

Environmental Conditions

Weather Protective

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

30A Grounding Insulgrip® Flanged Inlet

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C. Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel - nickel plated
  • Blades - Brass
  • Cover Assembly - Cast Aluminum with powder coat paint
  • Housing / Flange - Nylon
  • Mounting Screw - Stainless Steel
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Type

Flanged Inlet

UPC

783585039961

Dimensions

Dimensions

4.56 in x 2.82 in x 2.34 in

Display Size

Standard Sized Product

Height

2.34 in

Length

4.56 in

Width

2.82 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Conductor Related

Number Of Wires

4-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L14-30P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

1200

Media

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices