HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Gray
Image of HBL2615SW Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Gray

Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2615SW

Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Gray.

  • One-piece, engineered thermoplastic housing is impact-resistant for heavy-duty industrial environments
  • Alignment arrows and lock and unlock symbols provide a visual indication that devices are properly connected.
  • Closure cap is included for environmental seal when device is not in use
  • Catalog number and color-coded voltage rating are easily visible even when in use

Shrouded Watertight Construction

General

Application

Catalog Number

HBL2615SW

Color

Gray

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

30A Watertight Safety-Shroud® Flanged Inlet

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V0 per UL94 or CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - Type 4, 4X, 12, IP66 suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Stainless Steel
  • Blades - Brass
  • Housing / Flange - Gray PBT
  • Mounting Sscrew - Stainless Steel
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Type

Flanged Inlet

UPC

783585231648

Dimensions

Dimensions

3.75 in x 3.75 in x 2.27 in

Display Size

Standard Sized Product

Height

2.27 in

Length

3.75 in

Weight

0.6 lb

Width

3.75 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed, CSA Certified To Type 4, 4X And Type 12

Nema Rating

L5-30P

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V0 per UL94 or CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - Type 4, 4X, 12, IP66 suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

5