HUBBELL WIRING DEVICE-KELLEMS
Image of HBL3525C Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 20A 250V DC/600V AC, 4-Pole 5-Wire Grounding, Non- NEMA, Screw Terminal, White
Image of HBL3525C Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 20A 250V DC/600V AC, 4-Pole 5-Wire Grounding, Non- NEMA, Screw Terminal, White
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 20A 250V DC/600V AC, 4-Pole 5-Wire Grounding, Non- NEMA, Screw Terminal, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3525C

Locking Devices, Twist-Lock®, Industrial, Insulgrip® Flanged Receptacle, 20A 250V DC/600V AC, 4-Pole 5-Wire Grounding, Non- NEMA, Screw Terminal, Nylon casing, Back wired, White

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws (Slotted, Phillips, Robertson)
  • Mounting screws included

Product details

General

Application

Insulgrip

Catalog Number

HBL3525C

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

20A/10A Insulgrip® Flanged Receptacle

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel - nickel plated
  • Contacts - Brass
  • Housing - Nylon
  • Mounting Screw - Nickel plated brass
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Type

Flanged Receptacle

UPC

783585039947

Dimensions

Dimensions

3.06 in x 3.06 in x 2.23 in

Display Size

Standard Sized Product

Height

2.23 in

Length

3.06 in

Weight

0.35 lb

Width

3.06 in

Electrical Ratings

Amperage Rating

20/10 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

20/10 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Multi Phase

Voltage Rating

250/600 VAC

Voltage Rating Description

250/600 VAC

Conductor Related

Number Of Wires

5-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10

Media

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices