



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2410
Standard
Application
Catalog Number
HBL2410
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Horsepower - Maximum
2 (1)
Item Type
20A Single Flush Receptacle
Material
Nylon
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Type
Single Flush Receptacle
UPC
783585235738
Dimensions
3.28 in x 1.7 in x 1.23 in
Display Size
Standard Sized Product
Height
1.23 in
Length
3.28 in
Weight
0.25 lb
Width
1.7 in
Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125/250 VAC
Voltage Rating Description
125/250 VAC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
Nema Rating
L14-20R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
2 (1)
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10
Pallet Quantity
2520