HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 20A 250V, 2-Pole 2-Wire Non Grounding, L2-20R, Screw Terminal, Mounted to 4" Box Cover
Image of HBL7217B Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 20A 250V, 2-Pole 2-Wire Non Grounding, L2-20R, Screw Terminal, Mounted to 4" Box Cover

Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 20A 250V, 2-Pole 2-Wire Non Grounding, L2-20R, Screw Terminal, Mounted to 4" Box Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7217B

Locking Devices, Twist-Lock®, Industrial, Single Flush Receptacle, 20A 250V, 2-Pole 2-Wire Non Grounding, NEMA L2-20R, Screw Terminal, Black, Mounted to 4" Round Box Cover.

  • All-brass mounting and grounding system provides a lower resistance ground path and greater resistance to corrosion than steel mounting systems
  • Face color coding by voltage facilitates locating and mating of proper devices
  • High-impact, abuse-resistant nylon face
  • Wire restraint recess for both back and side wiring, greatly reduces the possibility of loosening the terminal connection

Mounted to 4" Round Box Cover

General

Application

Heavy Duty Industrial

Catalog Number

HBL7217B

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Horsepower - Maximum

2

Item Type

20A Single Flush Receptacle

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Clamp - Brass
  • Contacts - Brass
  • Face - RTP
  • Ground Contact - Brass
  • Terminal Screws - Brass

Type

Receptacle

UPC

783585237114

Dimensions

Dimensions

4.12 in x 1.29 in x 1.29 in

Display Size

Standard Sized Product

Height

1.29 in

Length

4.12 in

Weight

0.3 lb

Width

1.29 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

2-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Industry Standard(s)

Fed.Spec.W-C-596

Nema Rating

L2-20R

Operational

Horsepower - Maximum

2

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

10