HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 30A 125/250V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, Black
Image of HBL3330 Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 30A 125/250V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, Black
Image of HBL3330 Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 30A 125/250V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, Black
play
Insulgrip Twist-Lock and Straight Blade Devices
Image of HBL3330 Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 30A 125/250V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, Black
+1
Image of HBL3330 Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 30A 125/250V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, Black

Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 30A 125/250V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3330

Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 30A 125/250V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, Black.

  • High-impact, abuse-resistant nylon face
  • Wire restraint recess for both back and side wiring, greatly reduces the possibility of loosening the terminal connection
  • Face color coding by voltage facilitates locating and mating of proper devices
  • All-brass mounting and grounding system provides a lower resistance ground path and greater resistance to corrosion than steel mounting systems

Standard

General

Application

Heavy Duty Industrial

Catalog Number

HBL3330

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Single Flush Receptacles

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Base - Glass-Reinforced thermoplastic polyester (RTP)
  • Contacts - Brass
  • Face - Nylon
  • Mounting Strap - Brass
  • Terminal Screws - #10 - 32 Brass

Type

Single Flush Receptacle

UPC

783585333052

Dimensions

Dimensions

3.61 in x 1.71 in x 1.36 in

Display Size

Standard Sized Product

Height

1.36 in

Length

3.61 in

Weight

0.25 lb

Width

1.71 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

10

Pallet Quantity

3780