HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2710RT Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 30A 125/250V, 3-Pole 4-Wire Grounding, L14-30R, Ring Terminal, Black
Image of HBL2710RT Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 30A 125/250V, 3-Pole 4-Wire Grounding, L14-30R, Ring Terminal, Black
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 30A 125/250V, 3-Pole 4-Wire Grounding, L14-30R, Ring Terminal, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2710RT

Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 30A 125/250V, 3-Pole 4-Wire Grounding, L14-30R, Ring Terminal, Black

  • Accepts ring terminals
  • Face color coding by voltage facilitates locating and mating of proper devices
  • All-brass mounting and grounding system provides a lower resistance ground path and greater resistance to corrosion than steel mounting systems

Product details

General

Application

Heavy Duty Industrial

Catalog Number

HBL2710RT

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

2

Item Type

Single Flush Receptacles

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Base - Glass-Reinforced thermoplastic polyester (RTP)
  • Contacts - Brass
  • Face - Nylon
  • Mounting Strap - Brass
  • Terminal Screws - #10 - 32 Brass

Type

Single Flush Receptacle

UPC

783585234519

Dimensions

Dimensions

3.28 in x 1.7 in x 1.31 in

Display Size

Standard Sized Product

Height

1.31 in

Length

3.28 in

Weight

0.4 lb

Width

1.7 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Ring Terminal

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Conductor Related

Number Of Wires

4-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L14-30R

Logistics

Carton Quantity

10

Media

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices