



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2710RT
Accepts Ring Terminals
Application
Heavy Duty Industrial
Catalog Number
HBL2710RT
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum
2
Item Type
Single Flush Receptacles
Material
Nylon
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Type
Single Flush Receptacle
UPC
783585234519
Dimensions
3.28 in x 1.7 in x 1.31 in
Display Size
Standard Sized Product
Height
1.31 in
Length
3.28 in
Weight
0.4 lb
Width
1.7 in
Amperage Rating
30 A
Connectivity
Ring Terminal
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125/250 VAC
Voltage Rating Description
125/250 VAC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Nema Rating
L14-30R
Horsepower - Maximum
2
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10