HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2820 Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 30A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, L22-30R, Screw Terminal, Black
Image of HBL2820 Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 30A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, L22-30R, Screw Terminal, Black
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices
Image of HBL2820 Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 30A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, L22-30R, Screw Terminal, Black

Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 30A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, L22-30R, Screw Terminal, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2820

Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 30A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, L22-30R, Screw Terminal, Black

  • High-impact, abuse-resistant nylon face
  • Wire restraint recess for both back and side wiring, greatly reduces the possibility of loosening the terminal connection
  • Face color coding by voltage facilitates locating and mating of proper devices
  • All-brass mounting and grounding system provides a lower resistance ground path and greater resistance to corrosion than steel mounting systems

Product details

General

Application

Catalog Number

HBL2820

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

10

Item Type

Single Flush Receptacles

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Base - Glass-Reinforced thermoplastic polyester (RTP)
  • Contacts - Brass
  • Housing / Flange - Nylon
  • Mounting Strap - Brass
  • Terminal Screws - #10 - 32 Brass

Type

Single Flush Receptacle

UPC

783585236261

Dimensions

Dimensions

3.28 in x 1.7 in x 1.23 in

Display Size

Standard Sized Product

Height

1.23 in

Length

3.28 in

Weight

0.3 lb

Width

1.7 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

3 Phase WYE

Voltage Rating

3 Phase WYE 277/480 VAC

Voltage Rating Description

3 Phase WYE 277/480 VAC

Conductor Related

Number Of Wires

5-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L22-30R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

2520

Media

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices