


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL3521C
Standard Product
Application
Catalog Number
HBL3521C
Color
Cord Range
0.350"-1.150" (9-29)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Item Type
20A/10A Male Insulgrip® Plug
Material
Nylon
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Type
Plugs
UPC
783585039916
Dimensions
2.33 in x 2.33 in x 2.75 in
Display Size
Standard Sized
Height
2.75 in
Length
2.33 in
Weight
0.3 lb
Width
2.33 in
Amperage Rating
20/10 A
Connectivity
Screw Terminals
Current / Amperage Rating
20/10 A
Current Rating
10 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
250/600 VAC
Voltage Rating Description
250/600 VAC
Cable Range
0.350 - 1.150 in
Number Of Poles
4-Pole
Number Of Wires
5-Wire
Wire Size
#16 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
Nema Rating
Non-NEMA
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Cord Type
All Listed Portables
Carton Quantity
30
Pallet Quantity
3060