HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Industrial, Panel Mount Receptacle, 15A 125V, 2-Pole 2-Wire Non Grounding, L1-15R, 1 and 15/16" Mounting Dimension
Image of HBL7498 Locking Devices, Twist-Lock®, Industrial, Panel Mount Receptacle, 15A 125V, 2-Pole 2-Wire Non Grounding, L1-15R, 1 and 15/16" Mounting Dimension

Locking Devices, Twist-Lock®, Industrial, Panel Mount Receptacle, 15A 125V, 2-Pole 2-Wire Non Grounding, L1-15R, 1 and 15/16" Mounting Dimension

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7498

Twist-Lock® Industrial Panel Mount Single Receptacle, 15A 125V, 2-Pole 2-Wire Non Grounding, NEMA L1-15R, Screw Terminal, 1 and 15/16" Mounting Dimension.

  • Thermoset construction offers high heat resistance
  • High performance copper alloy contacts
  • Corrosion resistant zinc plated steel one-piece mounting strap

Panel Mount

General

Application

Catalog Number

HBL7498

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Horsepower - Maximum

0.5

Item Type

15A Non-Grounding Panel Mount Single Receptacle

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG-#12 AWG solid or stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Contacts - Brass
  • Housing - Molded Thermoset
  • Mounting Screw - Steel-zinc-plated
  • Terminal Screws - Brass

Type

Receptacle

UPC

783585237534

Dimensions

Dimensions

2.34 in x 1.39 in x 1.14 in

Display Size

Standard Sized Product

Height

1.14 in

Length

2.34 in

Weight

0.15 lb

Width

1.39 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

2-Wire

Wire Size

#18 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Nema Rating

L1-15R

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG-#12 AWG solid or stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

10