HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2623EBK Locking Devices, Twist-Lock®, Insulgrip® Connector, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30R, Cord clamps with removable inserts Nylon
Image of HBL2623EBK Locking Devices, Twist-Lock®, Insulgrip® Connector, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30R, Cord clamps with removable inserts Nylon

Locking Devices, Twist-Lock®, Insulgrip® Connector, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30R, Cord clamps with removable inserts Nylon

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2623EBK

Locking Devices, Twist-Lock®, Insulgrip® Connector, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30R, Cord clamps with removable inserts, Black Nylon

  • Superior cord grip design protects terminations from excess strain
  • Clear, funnel shaped wire entry for ease of termination
  • Integral dust shield protects wiring chamber from dust or contaminants

Product details

General

Application

Heavy Duty Industrial

Catalog Number

HBL2623EBK

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

30A Insulgrip® Connector

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

UPC

783585131160

Dimensions

Display Size

Standard

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

250V kV

Conductor Related

Conductor Range

#12 AWG to #8 AWG

Number of Conductors

3-Wire Grounding

Number Of Wires

3-Wire Grounding

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L6-30R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

30