HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2626F Locking Devices, Twist-Lock®, Insulgrip® Flanged Receptacle, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30R, Heat stabilized, Gray Nylon
Image of HBL2626F Locking Devices, Twist-Lock®, Insulgrip® Flanged Receptacle, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30R, Heat stabilized, Gray Nylon
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Insulgrip® Flanged Receptacle, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30R, Heat stabilized, Gray Nylon

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2626F

Locking Devices, Twist-Lock®, Insulgrip® Flanged Receptacle, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30R, Heat stabilized, Gray Nylon

  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws (Slotted, Phillips, Robertson)
  • Mounting screws included

Product details

General

Application

Catalog Number

HBL2626F

Color

Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

2

Item Type

30A Insulgrip® Flanged Receptacle

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

Specifications

  • Assembly Screws - Steel - nickel plated
  • Contacts - Brass
  • Housing - Nylon
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

UPC

783585038957

Dimensions

Dimensions

2.36 in x 2.98 in x 2.98 in

Display Size

Standard Sized Product

Height

2.98 in

Length

2.36 in

Weight

0.3 lb

Width

2.98 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250 VAC

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L6-30R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Media

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices