HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Insulgrip® Plug, 30A, 125/250V AC, 3 Pole, 4 Wire Grounding, NEMA L14-30P, Black nylon
Image of HBL2711BK Locking Devices, Twist-Lock®, Insulgrip® Plug, 30A, 125/250V AC, 3 Pole, 4 Wire Grounding, NEMA L14-30P, Black nylon

Locking Devices, Twist-Lock®, Insulgrip® Plug, 30A, 125/250V AC, 3 Pole, 4 Wire Grounding, NEMA L14-30P, Black nylon

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2711BK

Locking Devices, Twist-Lock®, Insulgrip® Plug, 30A, 125/250V AC, 3 Pole, 4 Wire Grounding, NEMA L14-30P, Black nylon

  • Superior cord grip design protects terminations from excess strain
  • Clear, funnel shaped wire entry for ease of termination
  • Integral dust shield protects wiring chamber from dust or contaminants

Standard Product

General

Application

Catalog Number

HBL2711BK

Color

Black

Cord Range

0.350"-1.150" (9-29)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

2

Item Type

30A Insulgrip® Plug

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42

Material

Nylon

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)
  • Environmental - Moisture Resistance - IP20 Suitability

Specifications

  • Assembly Screws - Steel - nickel plated
  • Blades - Brass
  • Housing / Cord Clamp - Nylon
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

UPC

783585172323

Dimensions

Dimensions

2.75 in x 2.33 in x 2.33 in

Display Size

Standard Sized

Height

2.33 in

Length

2.75 in

Weight

0.3 lb

Width

2.33 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire Grounding

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L14-30P

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

2

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)
  • Environmental - Moisture Resistance - IP20 Suitability

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

30

Pallet Quantity

2880