HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Insulgrip® Plug, 30A, 2 Pole, 3 Wire, 240VAC, Line to Neutral, NEMA L25-30P, Black and White Nylon
Image of HBL2601 Locking Devices, Twist-Lock®, Insulgrip® Plug, 30A, 2 Pole, 3 Wire, 240VAC, Line to Neutral, NEMA L25-30P, Black and White Nylon
Image of HBL2601 Locking Devices, Twist-Lock®, Insulgrip® Plug, 30A, 2 Pole, 3 Wire, 240VAC, Line to Neutral, NEMA L25-30P, Black and White Nylon
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices
Image of HBL2601 Locking Devices, Twist-Lock®, Insulgrip® Plug, 30A, 2 Pole, 3 Wire, 240VAC, Line to Neutral, NEMA L25-30P, Black and White Nylon

Locking Devices, Twist-Lock®, Insulgrip® Plug, 30A, 2 Pole, 3 Wire, 240VAC, Line to Neutral, NEMA L25-30P, Black and White Nylon

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2601

Locking Devices, Twist-Lock®, Insulgrip® Plug, 30A, 2 Pole, 3 Wire, 240VAC, Line to Neutral, NEMA L25-30P, Black and White Nylon

  • Ribbed nylon housing provides a secure grip and impact and chemical resistance
  • Superior cord grip design protects terminations from excess strain
  • Clear, funnel shaped wire entry for ease of termination
  • Integral, dust shield protects wiring chamber from dust or contaminants

General

Catalog Number

HBL2601

Item Type

30A Insulgrip® Plug

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42

Performance

  • Electrical-Current Interrupting - Certified at full rated current
  • Electrical - Dielectric Voltage - 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 - #8 AWG stranded
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

UPC

783585580289

Dimensions

Height

2.75 in

Length

1.92 in

Weight

0.3 lb

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Electrical-Current Interrupting - Certified at full rated current
  • Electrical - Dielectric Voltage - 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 - #8 AWG stranded
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

Logistics

Carton Quantity

30