HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Marine Grade, Female Connector Body, 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized
Image of HBL63CM60 Locking Devices, Twist-Lock®, Marine Grade, Female Connector Body, 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized
Image of HBL63CM60 Locking Devices, Twist-Lock®, Marine Grade, Female Connector Body, 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized
play
Marine Electrical Products
Image of HBL63CM60 Locking Devices, Twist-Lock®, Marine Grade, Female Connector Body, 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized

Locking Devices, Twist-Lock®, Marine Grade, Female Connector Body, 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL63CM60

Twist-Lock® Marine Grade, Female Connector Body, 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized

  • Marine Grade
  • Female Connector Body
  • 125V

Corrosion Resistant

General

Application

Marine Wiring Devices

Catalog Number

HBL63CM60

Color

Metallic

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Insulation

Metallic Body

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP20 Suitability

Specifications

  • Blade Type - Locking
  • Housing Type - Standard
  • Product Type - Replacement Connector Bodies

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

UPC

783585808703

Dimensions

Display Size

Standard

Weight

1.45 lb

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Voltage Rating

125 VAC

Conductor Related

Conductor Range

#6 AWG

Number of Conductors

3-Wire Grounding

Number Of Poles

2-Pole

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Operational

Performance

Environmental - Moisture Resistance - IP20 Suitability

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10