



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL27CM43
Corrosion Resistant
Application
Heavy Duty Industrial/Marine
Catalog Number
HBL27CM43
Color
Yellow
Cord Range
0.350"-1.150" (9-29)
Environmental Conditions
Corrosion Resistant
Insulation
Insulated Body
Item Type
30A Corrosion Resistant Insulgrip® Connector
Material
Nylon
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
-40°C to 85 °C
Performance
Specifications
Type
Connector Body
UPC
783585039626
Dimensions
2.33 in x 2.33 in x 3.86 in
Display Size
Standard
Height
3.86 in
Length
2.33 in
Weight
0.4 lb
Width
2.33 in
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
600 VAC
Voltage Rating Description
600 VAC
Cable Range
0.350 - 1.150 in
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG
Environmental Conditions
Corrosion Resistant
Industry Standard(s)
Nema Rating
L17-30R
Standards - RoHS Compliance Status
CM
Operating Temperature
-40°C to 85 °C
Performance
Carton Quantity
10