




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL63CM64
Corrosion Resistant
Application
Marine Wiring Devices
Catalog Number
HBL63CM64
Color
Metallic
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Insulation
Metallic Body
Item Type
Standard
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP20 Suitability
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
UPC
783585808727
Display Size
Standard
Weight
1.51 lb
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
50 A
Current Rating
50 A
Voltage Rating
125/250 VAC
Conductor Range
#6 AWG
Number of Conductors
4-Wire Grounding
Number Of Poles
3-Pole
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
UL Listed
Nema Rating
Non-NEMA
Standards - RoHS Compliance Status
CM
Performance
Environmental - Moisture Resistance - IP20 Suitability
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Carton Quantity
10
Pallet Quantity
600