
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL303NM
Application
Marine Wiring Devices
Catalog Number
HBL303NM
Color
White
Environmental Conditions
Watertight
EU RoHS Indicator
Insulation
Insulated Body
Item Type
Hull Mount Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP56 Suitability
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
UPC
783585040530
Display Size
Standard Sized Product
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 3000V Minimum in
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
3750
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#12 AWG to #10 AWG
Environmental Conditions
Watertight
EU RoHS Indicator
Industry Standard(s)
UL Listed
Nema Rating
L5-30P
Standards - RoHS Compliance Status
CM
Performance
Environmental - Moisture Resistance - IP56 Suitability
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Carton Quantity
5
Pallet Quantity
455