HUBBELL WIRING DEVICE-KELLEMS
Image of HBL332NM Locking Devices, Twist-Lock®, Marine Grade, Hull Inlet, 32A 230V AC 50 Cycles, 2-Pole 3-Wire Grounding, International, Screw Terminal, White

Locking Devices, Twist-Lock®, Marine Grade, Hull Inlet, 32A 230V AC 50 Cycles, 2-Pole 3-Wire Grounding, International, Screw Terminal, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL332NM

Locking Devices, Twist-Lock®, Marine Grade, Hull Inlet, 32A 230V AC 50 Cycles, 2-Pole 3-Wire Grounding, International, Screw Terminal, White

  • New quick connect with backwards compatibility
  • Self-closing Cover
  • Thermoset Contact Carrier
  • Corrosion Resistant Rear enclosure

Product details

General

Application

Marine Wiring Devices

Catalog Number

HBL332NM

Color

White

Environmental Conditions

Watertight

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

Hull Mount Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP56 Suitability

Specifications

  • Blade Type - Locking
  • Housing Type - Non-Metallic
  • Product Type - International Shore Power
  • Version - Inlet

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

UPC

783585040622

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

32 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

32 A

Current Rating

32 A

Dielectric Strength

Withstands 3000V Minimum in

Phase

Single Phase

Voltage Rating

230V kV

Wattage

7360

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

CE Certified

Logistics

Carton Quantity

5

Media

Videos