




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL63CM65
Corrosion Resistant
Application
Marine Wiring Devices
Catalog Number
HBL63CM65
Color
Metallic
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Item Type
Standard
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP20 Suitability
Specifications
UPC
783585808734
Display Size
Standard Sized
Weight
1.31 lb
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
50 A
Current Rating
50 A
Phase
Single Phase
Voltage Rating
125/250 VAC
Voltage Rating Description
125/250 VAC
Wattage
12500 W
Number Of Poles
3-Pole
Number Of Wires
4-Wire Grounding
Wire Size
#6 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
UL Listed
Nema Rating
Non-NEMA
Performance
Environmental - Moisture Resistance - IP20 Suitability
Cord Type
All Listed Portables
Carton Quantity
10
Pallet Quantity
600