HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Marine Grade, Male Plug, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, L
Image of HBL63CM65L Locking Devices, Twist-Lock®, Marine Grade, Male Plug, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, L
New

Locking Devices, Twist-Lock®, Marine Grade, Male Plug, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, L

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL63CM65L

Locking Devices, Twist-Lock®, Marine Grade, Male Plug, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized

  • Marine Grade
  • Male Plug Nylon Body
  • 50A 125/250V
  • Used with HBL77CM16L and HBL77CM16LW

High Impact / Heat Resistant

General

Application

Marine Wiring Devices

Catalog Number

HBL63CM65L

Color

Yellow

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Standard

Material

BASF 8202

Material - Mounting Hardware

Cord Mounted

Performance

Environmental - Moisture Resistance - IP20 Suitability

Specifications

  • Blade Type - Locking
  • Housing Type - Standard
  • Product Type - Replacement Plugs

UPC

783585454771

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Current / Amperage Rating

50 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Conductor Related

Conductor Range

#6 AWG

Number of Conductors

4-Wire Grounding

Number Of Poles

3-Pole

Number Of Wires

4-Wire Grounding

Wire Size

#6 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Operational

Performance

Environmental - Moisture Resistance - IP20 Suitability

Logistics

Carton Quantity

30