HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 30A 125V, 2-Pole 3-Wire Grounding, L5-30, White, LED Indicators
Image of HBL61CM05WLED Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 30A 125V, 2-Pole 3-Wire Grounding, L5-30, White, LED Indicators
Image of HBL61CM05WLED Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 30A 125V, 2-Pole 3-Wire Grounding, L5-30, White, LED Indicators
play
Marine Electrical Products

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 30A 125V, 2-Pole 3-Wire Grounding, L5-30, White, LED Indicators

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL61CM05WLED

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 30A 125V, 2-Pole 3-Wire Grounding, L5-30, White, LED Indicators

  • New quick connect with backwards compatibility
  • Bright, durable, LED (green) indicates “power-on”
  • High intensity LED is visible-even in bright sunlight
  • Totally molded design for superior waterproofing and durability

LED Indicator

General

Application

Ship-To-Shore Cables

Catalog Number

HBL61CM05WLED

Color

White

Environmental Conditions

Indoor and Outdoor

Item Type

Pre-Wired with Molded Male and Female Ends

Jacket

PVC

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP55 Suitability

Specifications

  • Length - 35 ft. (10.7m)
  • Product Type - Shore Power Cable Sets

UPC

783585310862

Dimensions

Weight

9.75 lb

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

3750 W

Conductor Related

Cord Length

420 ft

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

Industry Standard(s)

UL Listed

Operational

Performance

Environmental - Moisture Resistance - IP55 Suitability

Logistics

Carton Quantity

3