HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2421S Locking Devices, Twist-Lock®, Safety Shroud, Male Plug, 20A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15-20P, Screw Terminal, Black and White
Image of HBL2421S Locking Devices, Twist-Lock®, Safety Shroud, Male Plug, 20A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15-20P, Screw Terminal, Black and White
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices
Image of HBL2421S Locking Devices, Twist-Lock®, Safety Shroud, Male Plug, 20A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15-20P, Screw Terminal, Black and White

Locking Devices, Twist-Lock®, Safety Shroud, Male Plug, 20A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15-20P, Screw Terminal, Black and White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2421S

Locking Devices, Twist-Lock®, Safety-Shroud®, Male Plug, 20A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, NEMA L15-20P, Screw Terminal, Black and White Nylon Body, White PBT Shroud.

  • Ribbed nylon housing provides a secure grip and impact and chemical resistance.
  • Superior cord grip design protects terminations from excess strain.
  • Integral dust shield protects wiring chamber from dust or contaminants.

Standard Product

Product details

General

Application

Catalog Number

HBL2421S

Color

Black, White

Cord Range

0.350"-1.150" (9-29)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

3

Item Type

20A Safety-Shroud® Plug

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel - nickel plated
  • Blades - Brass
  • Housing / Cord Clamp - Nylon
  • Safety-Shroud® - White PBT
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Type

Plugs

UPC

783585234540

Dimensions

Dimensions

2.33 in x 2.23 in x 4.21 in

Display Size

Standard Sized

Height

4.21 in

Length

2.33 in

Weight

0.4 lb

Width

2.23 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

3-Phase Delta 250 VAC

Voltage Rating Description

3-Phase Delta 250 VAC

Conductor Related

Cable Range

0.350 - 1.150 in

Cord Type

All Listed Portables

Number Of Wires

4-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L15-20P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

2160

Media

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices