HUBBELL WIRING DEVICE-KELLEMS
Image of HBLSS3 Locking Devices, Twist-Lock®, Safety Shroud, Shroud Kit for Plugs, 20A and 30A 3-Wire
Image of HBLSS3 Locking Devices, Twist-Lock®, Safety Shroud, Shroud Kit for Plugs, 20A and 30A 3-Wire
Image of HBLSS3 Locking Devices, Twist-Lock®, Safety Shroud, Shroud Kit for Plugs, 20A and 30A 3-Wire

Locking Devices, Twist-Lock®, Safety Shroud, Shroud Kit for Plugs, 20A and 30A 3-Wire

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLSS3

Locking Devices, Twist-Lock®, Safety-Shroud®, Shroud Kit for Plugs, 20A and 30A 3-Wire, White

The Add-A-Shroud® devices allow conversion of existing 20A and 30A 3 to 5 wire Hubbell Insulgrip® Twist-Lock devices to a Safety-Shroud Twist-Lock plug. These devices provide a convenient and cost-effective way to convert existing Hubbell Insulgrip Twist-Lock plugs to Safety-Shroud Twist-Lock plugs. The Safety-Shroud Twist-Lock plug permits engagement with the Hubbell Mechanical Interlock Enclosure which virtually prevents make and break under load.

Product details

General

Catalog Number

HBLSS3

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Item Type

Add-A-Shroud®

Material

Nylon

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Flammability - HB or better
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)

Specifications

  • Screws - Zinc plated steel
  • Shroud - Nylon

Type

Accessory

UPC

783585174136

Dimensions

Dimensions

2.04 in x 2.04 in x 1.57 in

Display Size

Standard Sized

Height

1.57 in

Length

2.04 in

Weight

0.15 lb

Width

2.04 in

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10