HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Safety Shroud, Shroud Kit for Plugs, 4 and 5-Wire
Image of HBLSS45 Locking Devices, Twist-Lock®, Safety Shroud, Shroud Kit for Plugs, 4 and 5-Wire

Locking Devices, Twist-Lock®, Safety Shroud, Shroud Kit for Plugs, 4 and 5-Wire

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLSS45

Locking Devices, Twist-Lock®, Safety-Shroud®, Shroud Kit for Plugs, 4 and 5-Wire, White

The Add-A-Shroud® devices allow conversion of existing 20A and 30A 3 to 5 wire Hubbell Insulgrip® Twist-Lock devices to a Safety-Shroud Twist-Lock plug. These devices provide a convenient and cost-effective way to convert existing Hubbell Insulgrip Twist-Lock plugs to Safety-Shroud Twist-Lock plugs. The Safety-Shroud Twist-Lock plug permits engagement with the Hubbell Mechanical Interlock Enclosure which virtually prevents make and break under load.

  • Add-A-Shroud® devices allow conversion of existing 20A and 30A 3 to 5 wire Hubbell Insulgrip® Twist-Lock® devices to a Safety-Shroud® Twist-Lock® plug
  • The Safety-Shroud® Twist-Lock® plug permits engagement with the Hubbell Mechanical Interlock Enclosure which virtually prevents make and break under load
  • These devices provide a convenient and cost-effective way to convert existing Hubbell Insulgrip® Twist-Lock® plugs to Safety-Shroud® Twist-Lock® plugs

Accessory

General

Catalog Number

HBLSS45

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Item Type

Add-A-Shroud®

Material

Nylon

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Flammability - HB or better
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)

Specifications

  • Screws - Zinc plated steel
  • Shroud - Nylon

Type

Accessory

UPC

783585174150

Dimensions

Dimensions

2.21 in x 2.21 in x 1.65 in

Display Size

Standard Sized

Height

1.65 in

Length

2.21 in

Weight

0.15 lb

Width

2.21 in

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Flammability - HB or better
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)

Logistics

Carton Quantity

10