



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2330SR
Surface Mount
Application
Catalog Number
HBL2330SR
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Horsepower - Maximum
2
Item Type
Receptacles
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Type
Surface Mount Receptacle
UPC
783585234182
Dimensions
4.56 in x 2.84 in x 1.58 in
Display Size
Standard Sized Product
Height
1.58 in
Length
4.56 in
Weight
0.45 lb
Width
2.84 in
Amperage Rating
20 A
Connectivity
Back Wired Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
277 V
Voltage Rating Description
277 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
Nema Rating
L7-20R
Horsepower - Maximum
2
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Number of Gang(s)
1-Gang
Carton Quantity
10