HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Safety Shroud, Surface Mount Receptacle, 30A 3-Phase Delta 250V AC, 3-Pole 4- Wire Grounding, L15-30R, Screw Terminal
Image of HBL2720SR Locking Devices, Twist-Lock®, Safety Shroud, Surface Mount Receptacle, 30A 3-Phase Delta 250V AC, 3-Pole 4- Wire Grounding, L15-30R, Screw Terminal
Image of HBL2720SR Locking Devices, Twist-Lock®, Safety Shroud, Surface Mount Receptacle, 30A 3-Phase Delta 250V AC, 3-Pole 4- Wire Grounding, L15-30R, Screw Terminal
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices
Image of HBL2720SR Locking Devices, Twist-Lock®, Safety Shroud, Surface Mount Receptacle, 30A 3-Phase Delta 250V AC, 3-Pole 4- Wire Grounding, L15-30R, Screw Terminal

Locking Devices, Twist-Lock®, Safety Shroud, Surface Mount Receptacle, 30A 3-Phase Delta 250V AC, 3-Pole 4- Wire Grounding, L15-30R, Screw Terminal

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2720SR

Locking Devices, Twist-Lock®, Safety-Shroud®, Surface Mount Receptacle, One Gang, 30A 3-Phase Delta 250V AC, 3-Pole 4- Wire Grounding, NEMA L15-30R, Screw Terminal, Gray.

  • Alignment arrows with lock and unlock symbols provide a visual indication that devices are properly connected
  • Catalog number and color coded voltage rating are visible even when in use
  • Engineered thermoplastic housing is impact and corrosion resistant, making it suitable for heavy-duty industrial environments

Surface Mount

General

Application

Heavy Duty Industrial Shrouded

Catalog Number

HBL2720SR

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Horsepower - Maximum

3

Item Type

30A Safety-Shroud® Receptacle

Material

Valox™

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Body Contact Carrier - Natural (white) nylon
  • Body Holding Screws - Steel, zinc plated
  • Contacts - Brass
  • Housing / Flange - Gray RPT
  • Terminal Retainer - Clear polycarbonate

Type

Receptacle

UPC

783585234748

Dimensions

Dimensions

4.56 in x 2.84 in x 1.71 in

Display Size

Standard Sized Product

Height

1.71 in

Length

4.56 in

Weight

0.65 lb

Width

2.84 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L15-30R

Operational

Horsepower - Maximum

3

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10