HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2600 Locking Devices, Twist-Lock®, Single Flush Receptacle, 30A, 2 Pole, 3 Wire, 240VAC, Line to Neutral, NEMA L25-30R nylon face, back and side wired
Image of HBL2600 Locking Devices, Twist-Lock®, Single Flush Receptacle, 30A, 2 Pole, 3 Wire, 240VAC, Line to Neutral, NEMA L25-30R nylon face, back and side wired
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices
Image of HBL2600 Locking Devices, Twist-Lock®, Single Flush Receptacle, 30A, 2 Pole, 3 Wire, 240VAC, Line to Neutral, NEMA L25-30R nylon face, back and side wired

Locking Devices, Twist-Lock®, Single Flush Receptacle, 30A, 2 Pole, 3 Wire, 240VAC, Line to Neutral, NEMA L25-30R nylon face, back and side wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2600

Locking Devices, Twist-Lock®, Single Flush Receptacle, 30A, 2 Pole, 3 Wire, 240VAC, Line to Neutral, NEMA L25-30R, Black nylon face, back and side wired

Product details

General

Catalog Number

HBL2600

EU RoHS Indicator

Contact Manufacturer

Item Type

30A Single Flush Receptacle

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42

Number Of Poles

2-Pole

Performance

  • Electrical-Current Interrupting - Certified at full rated current
  • Electrical - Dielectric Voltage - 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 - #8 AWG stranded
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

UPC

783585580319

Dimensions

Height

1.31 in

Length

3.28 in

Conductor Related

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Media

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices