HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Watertight Safety Shroud, Flanged Inle, 20A 125V, 2-Pole 3-Wire Grounding, L5-20P, Screw Terminal, Gray
Image of HBL2315SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Flanged Inle, 20A 125V, 2-Pole 3-Wire Grounding, L5-20P, Screw Terminal, Gray
Image of HBL2315SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Flanged Inle, 20A 125V, 2-Pole 3-Wire Grounding, L5-20P, Screw Terminal, Gray
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices
+1
Image of HBL2315SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Flanged Inle, 20A 125V, 2-Pole 3-Wire Grounding, L5-20P, Screw Terminal, Gray

Locking Devices, Twist-Lock®, Watertight Safety Shroud, Flanged Inle, 20A 125V, 2-Pole 3-Wire Grounding, L5-20P, Screw Terminal, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2315SW

Watertight Safety-Shroud®, Locking Devices, Twist-Lock®, Flanged Inlet, 20A 125V AC, 2-Pole 3-Wire Grounding, NEMA L5-20P, Screw Terminal, Gray

  • UL Type 4X Environmental seal protects connection while in use.
  • One-piece, engineered thermoplastic housing is impact-resistant for heavy-duty industrial environments
  • Alignment arrows and lock and unlock symbols provide a visual indication that devices are properly connected.
  • Closure cap is included for environmental seal when device is not in use
  • Catalog number and color-coded voltage rating are easily visible even when in use

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL2315SW

Color

Environmental Conditions

Watertight

Horsepower - Maximum

1

Insulation

Insulated Body

Item Type

20A Watertight Safety-Shroud® Flanged Inlet

Material

Valox™

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V0 per UL94 or CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - Type 4, 4X, 12, IP66 suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Stainless Steel
  • Blades - Brass
  • Housing / Flange - Gray PBT
  • Mounting Sscrew - Stainless Steel
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Type

Flanged Inlet

UPC

783585231068

Dimensions

Dimensions

3.75 in x 3.75 in x 2.28 in

Display Size

Standard Sized Product

Height

2.28 in

Length

3.75 in

Weight

0.6 lb

Width

3.75 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Industry Standard(s)

UL Listed, CSA Certified To Type 4, 4X And Type 12

Nema Rating

L5-20P

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

1

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V0 per UL94 or CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - Type 4, 4X, 12, IP66 suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

5

Pallet Quantity

950