HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2625SW Locking Devices, Twist-Lock®, Watertight Safety-Shroud® Flanged Inlet, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30P Valox® housing and flange
Image of HBL2625SW Locking Devices, Twist-Lock®, Watertight Safety-Shroud® Flanged Inlet, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30P Valox® housing and flange
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices

Locking Devices, Twist-Lock®, Watertight Safety-Shroud® Flanged Inlet, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30P Valox® housing and flange

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2625SW

Locking Devices, Twist-Lock®, Watertight Safety-Shroud® Flanged Inlet, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30P, Gray Valox® housing and flange

  • One-piece, engineered thermoplastic housing is impact-resistant for heavy-duty industrial environments
  • Alignment arrows and lock and unlock symbols provide a visual indication that devices are properly connected.
  • Closure cap is included for environmental seal when device is not in use
  • Catalog number and color-coded voltage rating are easily visible even when in use

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL2625SW

Color

Gray

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

30A Watertight Safety-Shroud® Flanged Inlet

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42
  • UL Listed
  • CSA Certified to Type 4, 4X and Type 12

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - V0 per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - Type 4, 4X, 12, IP66 suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

Specifications

  • Assembly Screws - Stainless Steel
  • Blades - Brass
  • Housing / Flange - Gray PBT
  • Mounting Sscrew - Stainless Steel
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Type

Flanged Inlet

UPC

783585231723

Dimensions

Dimensions

3.75 in x 3.75 in x 2.27 in

Display Size

Standard Sized Product

Height

2.27 in

Length

3.75 in

Weight

0.6 lb

Width

3.75 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed, CSA Certified To Type 4, 4X And Type 12

Nema Rating

L6-30P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Pallet Quantity

1000

Media

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices